Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

CANY2H-T-20-20-5-F6-G4.5-N3

Expand Table
EN
1/5
Part No.
PN
Type Selection
TP
Grade
GR
Size Selection
SS
Finish
FSS
T Dimension Tolerance Selection
TTOLS
Number of Holes
NOH
A 1mm Increment
A [mm]
B 1mm Increment
B [mm]
T Selection (0.1mm Increment for 2F)
T [mm]
F 0.5mm Increment
F [mm]
G 0.5mm Increment
G [mm]
Hole Selection
HS
Screw Nominal Dia.
SND
L (Insert Length)
L [mm]
Hole Position from Left
ALT1
1
CANY2H-T-20-20-5-F6-G4.5-N3
Hole Type
Standard
Thin Size
Circular Sawing
Not available
2H
20
20
5.0
6.0
4.5
N (Through Hole)
3
0.0
w/o XC (Hole Position from Left)
Show compressed display (1 configurable product)
ShorttextPlastic Plates - Cast Nylon Standard, Pre-drilled Type
Últimos cambios16.02.2024 08:54:48
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties